Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKCWM 12-11-1/S90 | TURCK - Your Global Automation Partner
Power Cable, TPU Connection Cable
CKCWM 12-11-1/S90
Order ID no. U0982-82
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
1
Cable quality
TPU
Connector A
Female, M23 x 1, Right Angle
Connector A - Number of pins
12
Coupling nut/screw material A
Brass
Current (A)
6
Design
Connection Cable
Special features
Shielded
Voltage (V)
300
home
Turck-Shop
Products
Connectivity
Cordsets
CKCWM 12-11-1/S90
Key Features
Cable length (m)
1
Cable quality
TPU
Connector A
Female, M23 x 1, Right Angle
In Stock
Price Group
K1
List Price
130,50 €
Item Total
130,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support