Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSC 10T-2/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable PUR cable jacket
RSC 10T-2/S90
Order ID no. U0987-40
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
2
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
10
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Key Features
Cable length (m)
2
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
55,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSC 10T-2/S90
Item Total
55,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support