Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKM 58A-6M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable Connection Cable
RKM 58A-6M
Order ID no. U2020-21
In Stock
Item Total
127,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Connectivity
Cordsets
RKM 58A-6M
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
14.86
Cable length (m)
6
Cable quality
PVC
Connector A - Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Plug body
Plastic
Special features
Armor cable
Voltage (V)
600
Key Features
Cable length (m)
6
Cable quality
PVC
Price Group
K1
List Price
127,20 €
Contact Support