Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM RKM 30-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Verbindungsleitung
RSM RKM 30-4M
Order ID no. U2255-4
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
6.2
Cable length (m)
4
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
2+PE
Connector B
Female, 7/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Design
Extension Cable
Plug body
Plastic
Voltage (V)
600
Key Features
Cable length (m)
4
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K1
List Price
62,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSM RKM 30-4M
Item Total
62,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support