Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSS RJ45S CR 841-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSS RJ45S CR 841-0.5M
Order ID no. U3-00772
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.7
Cable length (m)
0.5
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
8
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
8
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Special features
Shielded
Voltage (V)
60
Key Features
home
Turck-Shop
Products
Connectivity
Cordsets
RSS RJ45S CR 841-0.5M
Cable length (m)
0.5
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
49,60 €
Item Total
49,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support