Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSSD RJ45S 4410-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSSD RJ45S 4410-2M
Order ID no. U3-01229
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS
Cable color
Teal
Cable length (m)
2
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Special features
Halogen free cable, Shielded
Voltage (V)
42
Key Features
Cable length (m)
2
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
81,30 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSSD RJ45S 4410-2M
Item Total
81,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support