Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CKM 12-9-6 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
CKM 12-9-6
Order ID no. U4704-2
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
6
Cable quality
PVC
Connector A
Female, M23 x 1, Straight
Connector A - Number of pins
12
Coupling nut/screw material A
Brass
Current (A)
6
Design
Connection Cable
Special features
Shielded
Voltage (V)
300
Key Features
Cable length (m)
6
Cable quality
PVC
Connector A
Female, M23 x 1, Straight
In Stock
Price Group
K1
List Price
153,30 €
home
Turck-Shop
Products
Connectivity
Cordsets
CKM 12-9-6
Item Total
153,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support