Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CSM CKWM 19-19-2/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable Verbindungsleitung Kabelsatz
CSM CKWM 19-19-2/S90
Order ID no. U4708-98
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
10.4
Cable length (m)
2
Cable quality
TPU
Connector A
Male, M23 x 1, Straight
Connector A - Number of pins
19
Connector B
Female, M23 x 1, Right angle
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
19
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Special features
Shielded
Voltage (V)
150
Key Features
Cable length (m)
2
Cable quality
TPU
Connector A
Male, M23 x 1, Straight
Connector B
Female, M23 x 1, Right angle
In Stock
Price Group
K1
List Price
244,70 €
home
Turck-Shop
Products
Connectivity
Cordsets
CSM CKWM 19-19-2/S90
Item Total
244,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support