Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSV RKV 482A-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Extension Cable
RSV RKV 482A-1M
Order ID no. U7707-1
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable length (m)
1
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
4
Connector B
Female, 7/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Design
Extension Cable
Network protocol
PROFIBUS-PA
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Cable length (m)
1
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K3
List Price
100,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSV RKV 482A-1M
Item Total
100,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support