Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSSW WKSW 456-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
WSSW WKSW 456-3M
Order ID no. U7939-3
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
7.9
Cable length (m)
3
Cable quality
PUR
Connector A
Male, M12 x 1, Angled, B-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Angled, B-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Male, M12 x 1, Angled, B-coded
Connector B
Female, M12 x 1, Angled, B-coded
home
Turck-Shop
Products
Connectivity
Cordsets
WSSW WKSW 456-3M
In Stock
Price Group
D1
List Price
79,90 €
Item Total
79,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support