Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSC RKC 5723-2.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) TPU Cable Jacket
RSC RKC 5723-2.5M
Order ID no. U8022-025
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA C22.2 No. 182.3, UL 2238, UL Listed
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
2.5
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
DeviceNet
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
Key Features
Cable length (m)
2.5
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
D1
List Price
74,40 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSC RKC 5723-2.5M
Item Total
74,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support