Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RJ45S FKSD 841-0.2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S FKSD 841-0.2M
Order ID no. U8627-002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.7
Cable length (m)
0.2
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector A - Number of pins
8
Connector B
Female, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
8
Core cross-section (mm²)
0.21
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Receptacle housing material B
Brass
Special features
Shielded
Voltage (V)
42
Key Features
Cable length (m)
0.2
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector B
Female, M12 x 1, Straight
In Stock
Price Group
D1
List Price
61,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45S FKSD 841-0.2M
Item Total
61,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support