Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM RKC 5723-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) TPU jacket
RSM RKC 5723-1M
Order ID no. U8946-01
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
1
Cable quality
TPU
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
7
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Special features
Shielded
Voltage (V)
300
Key Features
Cable length (m)
1
Cable quality
TPU
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
D1
List Price
58,30 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSM RKC 5723-1M
Item Total
58,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support