Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKCV 254-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
AS-Interface cables PVC cable jacket
RKCV 254-1M
Order ID no. U8960-1
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA Div. 2
Cable color
Yellow
Cable length (m)
1
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Network protocol
AS-Interface
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Connectivity
Cordsets
RKCV 254-1M
Key Features
Cable length (m)
1
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
D1
List Price
41,30 €
Item Total
41,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support