Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKC 6T-10-RSC 6T | TURCK - Your Global Automation Partner
Industrial Sensor Cable Verbindungsleitung Kabelsatz
RKC 6T-10-RSC 6T
Order ID no. U99-11827
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
6
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
6
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K1
List Price
114,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKC 6T-10-RSC 6T
Item Total
114,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support