Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RS 4.4T-8/S101 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPE Connection Cable
RS 4.4T-8/S101
Order ID no. U99-12246
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
8
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
250
home
Turck-Shop
Products
Connectivity
Cordsets
RS 4.4T-8/S101
Key Features
Cable length (m)
8
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
111,80 €
Item Total
111,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support