Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS RJ45S 841BK-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable TPE Cable Jacket
RSS RJ45S 841BK-1M
Order ID no. UX02736
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
1
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
8
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
8
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Key Features
Cable length (m)
1
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Male, RJ45, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
RSS RJ45S 841BK-1M
In Stock
Price Group
D1
List Price
197,10 €
Item Total
197,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support