Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSS RJ45S 841BK-50M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable TPE Cable Jacket
RSS RJ45S 841BK-50M
Order ID no. UX02741
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
50
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
8
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
8
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Key Features
Cable length (m)
50
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Male, RJ45, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
RSS RJ45S 841BK-50M
In Stock
Price Group
D1
List Price
797,00 €
Item Total
797,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support