Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
CSM CKM 19-19-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable for Multiple Passive Junction Box, TPU Extension Cable
CSM CKM 19-19-5/TXL
Order ID no. UX13740
home
Home
Loading...
Technical Data
Downloads
Cable color
Black
Cable diameter (mm)
8.9
Cable length (m)
5
Cable quality
TPU
Connector A
Male, M23 x 1, Straight
Connector A - Number of pins
19
Connector B
Female, M23 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
19
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Voltage (V)
150
Key Features
Cable length (m)
5
Cable quality
TPU
Connector A
Male, M23 x 1, Straight
Connector B
Female, M23 x 1, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
CSM CKM 19-19-5/TXL
In Stock
Price Group
K1
List Price
157,90 €
Item Total
3.158,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support