Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FW-ERSPV0418-SA-S-0465 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-ERSPV0418-SA-S-0465
Order ID no. 100051679
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, UKCA
Connection mode
Screw/clamp connection
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Coupling nut/screw material A
Stainless Steel
Cross-sectional connection max. (mm²)
0.75 mm²
Current (A)
4
Plug body
Plastic
Product type
Field-wireable connector
Voltage (V)
250
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Application
Signal
In Stock
Price Group
K2
List Price
18,90 €
home
Turck-Shop
Products
Connectivity
Field-wireable Connectors
FW-ERSPV0418-SA-S-0465
Item Total
18,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support