Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
EC-FK4-0.07/16 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Flanschkupplung mit Litzen, Vorderwandmontage
EC-FK4-0.07/16
Order ID no. 6637473
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
M16 x 1.5
Voltage (V)
250
Key Features
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M16 x 1.5
In Stock
Price Group
K1
List Price
12,20 €
home
Turck-Shop
Products
Connectivity
Receptacles
EC-FK4-0.07/16
Item Total
12,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support