Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BSFD 19-19-0.3 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
BSFD 19-19-0.3
Order ID no. U-00429
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable length (m)
0.3
Connector A
Male, M16 x 0.75
Connector A - Number of pins
19
Current (A)
3
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M18 x 0.75
Voltage (V)
30
Key Features
Connector A
Male, M16 x 0.75
Connector A - Number of pins
19
Receptacle housing material A
Brass
Screw-in thread
M18 x 0.75
In Stock
Price Group
K1
List Price
86,30 €
home
Turck-Shop
Products
Connectivity
Receptacles
BSFD 19-19-0.3
Item Total
86,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support