Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 66-0.3M | TURCK - Your Global Automation Partner
Industrial flange connector Frontmontage
RSFV 66-0.3M
Order ID no. U-08058
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A
Male, 7/8″-16 UN
Connector A - Number of pins
6
Current (A)
8
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Voltage (V)
600
Key Features
Connector A
Male, 7/8″-16 UN
Connector A - Number of pins
6
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
home
Turck-Shop
Products
Connectivity
Receptacles
RSFV 66-0.3M
In Stock
Price Group
K1
List Price
30,60 €
Item Total
30,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support