Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFD 4.4-2/S621 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FKFD 4.4-2/S621
Order ID no. U0980-43
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A
Female, M12 x 1, A-coded
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
250
Key Features
Connector A
Female, M12 x 1, A-coded
Connector A - Number of pins
home
Turck-Shop
Products
Connectivity
Receptacles
FKFD 4.4-2/S621
4
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
23,40 €
Item Total
23,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support