Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FS 4.6-0.5/14.5 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FS 4.6-0.5/14.5
Order ID no. U1103-2
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable length (m)
0.5
Connector A
Male, M12 x 1, A-coded
Connector A - Number of pins
6
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Voltage (V)
250
Key Features
Connector A
Male, M12 x 1, A-coded
Connector A - Number of pins
6
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
In Stock
Price Group
K1
List Price
17,70 €
home
Turck-Shop
Products
Connectivity
Receptacles
FS 4.6-0.5/14.5
Item Total
17,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support