Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKV 6-0.5/18.25 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FKV 6-0.5/18.25
Order ID no. U1130-14
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A
Female, M12 x 1, A-coded
Connector A - Number of pins
6
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
1/4″-18 NPT
Key Features
Connector A
Female, M12 x 1, A-coded
Connector A - Number of pins
home
Turck-Shop
Products
Connectivity
Receptacles
FKV 6-0.5/18.25
6
Receptacle housing material A
Stainless Steel
Screw-in thread
1/4″-18 NPT
In Stock
Price Group
K1
List Price
30,10 €
Item Total
30,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support