Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BKFD 34-0.5/M18 | TURCK - Your Global Automation Partner
Flanschstecker Stromversorgung Hinterwandmontage
BKFD 34-0.5/M18
Order ID no. U2-04322
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A
Female, M16 x 0.75
Connector A - Number of pins
3
Current (A)
15
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Voltage (V)
600
Key Features
Connector A
Female, M16 x 0.75
Connector A - Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
home
Turck-Shop
Products
Connectivity
Receptacles
BKFD 34-0.5/M18
In Stock
Price Group
K1
List Price
72,40 €
Item Total
72,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support