Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
EG-VA465526/111-0100/2GD.339 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 460 x 550 x 260
EG-VA465526/111-0100/2GD.339
Order ID no. 100053558
home
Home
Loading...
Technical Data
Downloads
Approvals
ATEX
Coupler/converter/switch
None
Dimensions (L x W x H)
550 mm x 460 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Installation area
zone 1, zone 21
Product type
Housing
Protection class
IP66
Key Features
Installation area
zone 1, zone 21
home
Turck-Shop
Products
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA465526/111-0100/2GD.339
In Stock
Price Group
D1
List Price
7.160,00 €
Item Total
7.160,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support