Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA655526/112-0200/2GD.353 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
excom I/O System System Enclosure 650 x 550 x 260
EG-VA655526/112-0200/2GD.353
Order ID no. 100057305
home
Home
Loading...
Technical Data
Downloads
Approvals
ATEX
Coupler/converter/switch
None
Dimensions (L x W x H)
550 mm x 650 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Installation area
zone 1, zone 21
Product type
Housing
Protection class
IP66
home
Turck-Shop
Products
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA655526/112-0200/2GD.353
Key Features
Installation area
zone 1, zone 21
In Stock
Price Group
D1
List Price
6.981,00 €
Item Total
6.981,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support