Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TBIL-EMN-8AX | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
I/O hub for connecting analog signals to an IO-Link master. 8 universal analog channels or digital i
TBIL-EMN-8AX
Order ID no. 100053126
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Approvals
cULus
Connection technology signal
M12
Dimensions (L x W x H)
160 mm x 54 mm x 35 mm
Network protocol
IO-Link
Operating voltage
DC
Product type
Compact station, I/O hub, I/O Module
Protection class
IP67
Signal type
Analog input, Analog output, Digital input
Voltage supply connection
M12
home
Turck-Shop
Products
Fieldbus Technology
I/O Modules
TBIL-EMN-8AX
Key Features
Connection technology signal
M12
Network protocol
IO-Link
Protection class
IP67
Signal type
Analog input, Analog output, Digital input
In Stock
Price Group
D1
List Price
260,00 €
Item Total
260,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support