Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Compact IP20 multiprotocol Ethernet I/O module 16 universal digital channels
FEN20-16DXP-NEX
Order ID no. 100054321
In Stock
39
Price Group
D1
List Price
226,00 €
Item Total
226,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Fieldbus Technology
I/O Modules
FEN20-16DXP-NEX
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
cULus
Connection technology signal
Screw terminal
Dimensions (L x W x H)
152,2 mm x 57,1 mm x 46,7 mm
Installation area
non-Ex
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Number of channels
16
Output voltage
12...30 VDC
Product type
Compact station, Field Logic Controller (ARGEE), I/O Module
Protection class
IP20
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
Screw terminals
Key Features
Connection technology signal
Screw terminal
Network protocol
Modbus TCP, PROFINET, EtherNet/IP
Protection class
IP20
Signal type
Digital input/output, Digital output, Digital input
add_shopping_cart
person
Login
Contact Support