Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TBEC-LL-16DXP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Compact I/O Module for EtherCAT 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outp
TBEC-LL-16DXP
Order ID no. 100055074
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
cULus
Connection technology signal
M12
Dimensions (L x W x H)
230,4 mm x 60,4 mm x 34,8 mm
Fieldbus connection technology
2 x M12, 4-pin, D-coded
Network protocol
EtherCAT
Operating voltage
DC
Output voltage
24 VDC from potential group
Product type
Compact station, I/O Module
Protection class
IP65, IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
M12, L-coded
home
Turck-Shop
Products
Fieldbus Technology
I/O Modules
TBEC-LL-16DXP
Key Features
Connection technology signal
M12
Network protocol
EtherCAT
Protection class
IP65, IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output
In Stock
Price Group
D1
List Price
226,00 €
Item Total
226,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support