TBIP-L5-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-L5-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814086Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814010Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-8DIP-8DOP-01Compact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100000758Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBEN-S2-2RFID-4DXPCompact Multiprotocol RFID Module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
BLCDN-16M8LT-8DO-0.5A-P-8DO-0.5A-PBL Compact Fieldbus Station for DeviceNet6811030Connection technology signalM8Network protocolDeviceNetProtection classIP67Signal typeDigital output
FDNL-S1204H-2034I/O Module for DeviceNet FieldbusF2034Connection technology signalM12Network protocolDeviceNetProtection classIP67Signal typeDigital input/output, Digital output, Digital input
FDNP-S0808G-WWI/O Module for DeviceNet FieldbusF0126Connection technology signalM12Network protocolDeviceNetProtection classIP67Signal typeDigital input/output, Digital output, Digital input
FDNP-S0808H-WWI/O Module for DeviceNet FieldbusF0127Connection technology signalM12Network protocolDeviceNetProtection classIP67Signal typeDigital input/output, Digital output, Digital input
MT16-2G.1excom I/O System Zone 1 Module Rack for 16 Modules9100695Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20