SC11-3Gexcom I/O System Repeater100000548Connection technology signalD-SubNetwork protocolPROFIBUS-DPProtection classIP20
BL20-E-8DO-24VDC-0.5A-P/ETBL20 Economy Module 8 Digital Outputs, PNP, 0.5 A100000400Connection technology signalCage clamp terminalProtection classIP20Signal typeDigital output
BL20-EL-GW-EC-20BL20 Efficiency Line Gateway Interface for EtherCAT100052126Network protocolEtherCATProtection classIP20
TBEN-L5-8DIP-8DOP-01Compact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100000758Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
FOC11EX-2Gexcom I/O System RS485-IS — Fiber Optic Media Converter for zone 1100000551Connection technology signalD-SubNetwork protocolPROFIBUS-DPProtection classIP20
FOC12EX-2Gexcom I/O System RS485-IS — Fiber Optic Media Converter for zone 1100000552Connection technology signalD-SubNetwork protocolPROFIBUS-DPProtection classIP20
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs