SNNE-0808D-0001piconet Extension Module for IP-Link6824208Connection technology signalM8Network protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
SNNE-0808D-0003piconet Extension Module for IP-Link6824473Connection technology signalCage clamp terminalNetwork protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-4FDI-4FDXBlock Module for EtherNet/IP and CIP Safety100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-L5-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet6814086Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet6814010Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-8DIP-8DOP-01Compact Multiprotocol I/O Module for Ethernet100000758Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-8IOLCompact Multiprotocol I/O Module for Ethernet6814082Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIP-L5-FDIO1-2IOLBlock Module for EtherNet/IP and CIP Safety6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBEN-L4-8IOLACompact Multiprotocol I/O Module for Ethernet100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-L5-8IOLCompact Multiprotocol I/O Module for Ethernet6814017Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIP-L4-FDIO1-2IOLBlock Module for EtherNet/IP and CIP Safety100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link