GDP-NI ZONE2 MARKING SET (2PCS)excom I/O System100041987Network protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBEC-S2-4RFIDCompact RFID Module for EtherCAT 4 RFID Channels (HF/UHF)100014935Network protocolEtherCATNumber of channels4Protection classIP65, IP67, IP69K
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-L4-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEC-LL-4RFID-8DXPCompact RFID Module for EtherCAT 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002925Network protocolEtherCATNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100000836Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-LL-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002463Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
BL67-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL67 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67