TBEN-S2-2RFID-4DXPCompact multiprotocol RFID module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-OPC-UACompact RFID Module for OPC-UA 4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs6814126Network protocolOPC UANumber of channels12Protection classIP65, IP67, IP69K
BL20-EL-8AI-U/IBL20 Efficiency Line Module 8 Analog Inputs U/I (2-Wire)100052131Connection technology signalCage clamp terminalProtection classIP20Signal typeAnalog input, Temperature
TBEN-CLL-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100053975Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP68, IP69KSignal typeDigital input, Digital input/output, Digital output