TBEN-L4-16DIPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP Inputs6814009Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBPN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-S1-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP 2 A Outputs6814022Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-CLL-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100053972Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP68, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs100029322Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L4-16DONCompact Multiprotocol I/O Module for Ethernet 16 Digital NPN Outputs6814063Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-L4-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814037Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBIL-M1-8DOPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital PNP Outputs 0.5 A6814101Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output
FOC11-3Gexcom I/O System RS485 — Fiber Optic Media Converter for Zone 2100000549Connection technology signalD-SubNetwork protocolPROFIBUS-DPProtection classIP20
FOC12-3Gexcom I/O System RS485 — Fiber Optic Media Converter for Zone 2100000553Connection technology signalD-SubNetwork protocolPROFIBUS-DPProtection classIP20
FEN20-4DIN-4DXNCompact IP20 multiprotocol Ethernet I/O module 4 Digital NPN Inputs and 4 Configurable Digital NPN Channels6814129Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input, Digital input/output, Digital output