FEN20-4DIN-4DXNCompact IP20 multiprotocol Ethernet I/O module 4 Digital NPN Inputs and 4 Configurable Digital NPN Channels6814129Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input, Digital input/output, Digital output
TBEN-S1-8DIPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs, Input Diagnostics per Group6814020Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L4-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814011Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L5-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814035Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814087Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-LL-16DOPCompact multiprotocol I/O module for Ethernet 16 Digital PNP 2-A Outputs100021342Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBIL-M1-16DXP-BI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000881Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-L5-16DOP-01Compact Multiprotocol I/O Module for Ethernet 16 Digital PNP Outputs100000759Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBDP-L2-8DIP-8DOPFieldbus I/O module PROFIBUS-DP 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814002Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S2-4AOCompact Multiprotocol I/O Module for Ethernet 4 Analog Outputs, Configurable as Voltage or Current6814028Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeAnalog output
TBIP-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-S2-4IOLCompact Multiprotocol I/O Module for Ethernet 4 IO-Link Master Channels6814024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input