TBEN-L4-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814012Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814088Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S1-4DXPCompact Multiprotocol I/O Module for Ethernet 4 Universal Digital Channels, Configurable as PNP Inputs or 2.0 A Outputs100006468Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-4RFID-8DXP-CDS-WVCompact Multiprotocol RFID Module for Ethernet CODESYS V3 - with WebVisu License100000960Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L4-16DXNCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as NPN Inputs or 2 A Outputs6814064Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBEC-LL-4RFID-8DXPCompact RFID Module for EtherCAT 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002925Network protocolEtherCATNumber of channels12Protection classIP65, IP67, IP69K
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBEN-L4-4RFID-8DXP-CDSCompact Multiprotocol RFID Module for Ethernet Compact RFID and I/O module programmable via CODESYS V36814121Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-CDSCompact Multiprotocol RFID Module for Ethernet Compact RFID and I/O module programmable via CODESYS V36814120Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link