TBEN-L5-4RFID-8DXP-CDS-WVCompact multiprotocol RFID module for Ethernet CODESYS V3 with WebVisu license100000960Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L4-16DXNCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as NPN Inputs or 2 A Outputs6814064Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEC-LL-4RFID-8DXPCompact RFID Module for EtherCAT 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002925Network protocolEtherCATNumber of channels12Protection classIP65, IP67, IP69K
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBEN-S2-2RFID-4DXPCompact multiprotocol RFID module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
TBEN-L4-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100000836Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-LL-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002463Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-OPC-UACompact RFID Module for OPC-UA 4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs6814126Network protocolOPC UANumber of channels12Protection classIP65, IP67, IP69K