TBEN-L4-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814011Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L5-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814035Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814087Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBDP-L2-8DIP-8DOPFieldbus I/O module PROFIBUS-DP 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814002Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S2-4AOCompact Multiprotocol I/O Module for Ethernet 4 Analog Outputs, Configurable as Voltage or Current6814028Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeAnalog output
TBEN-S2-4IOLCompact Multiprotocol I/O Module for Ethernet 4 IO-Link Master Channels6814024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBDP-L2-16DXPFieldbus I/O module PROFIBUS-DP 16 Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814004Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S2-4AICompact Multiprotocol I/O Module for Ethernet 4 Analog Inputs, Configurable as Voltage, Current, RTD or Thermocouple6814025Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeAnalog input, Temperature
TBEN-L4-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814082Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
MT16-2G/MSAexcom I/O System Module rack, zone 1, for 16 Modules, marine ship approved9100688Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
TBEN-L5-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814017Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIL-M1-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP6814102Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output, Digital input, Digital input/output