DWE-40000-135-105-9E43B-B3M12Draw-wire sensor100049454Communication protocolPROFINETElectrical connectionConnectorMeasuring range (mm)40000
DWE-4000-155-10-2B2000-H1181Draw-wire sensor100049370Electrical connectionConnectorMeasuring range (mm)4000Output functionPush-Pull/HTL
DWE-40000-135-10-2B2000-H1181Draw-wire sensor100049406Electrical connectionConnectorMeasuring range (mm)40000Output functionPush-Pull/HTL
DWE-4000-155-10-2B1000-H1181Draw-wire sensor100049367Electrical connectionConnectorMeasuring range (mm)4000Output functionPush-Pull/HTL
DWE-40000-135-10-2B1000-H1181Draw-wire sensor100049398Electrical connectionConnectorMeasuring range (mm)40000Output functionPush-Pull/HTL
DWE-4000-155-105-9E43B-B3M12Draw-wire sensor100049388Communication protocolPROFINETElectrical connectionConnectorMeasuring range (mm)4000
DWE-40000-135-10-2B4000-H1181Draw-wire sensor100049414Electrical connectionConnectorMeasuring range (mm)40000Output functionPush-Pull/HTL
DWE-4000-155-10-2B3000-H1181Draw-wire sensor100049373Electrical connectionConnectorMeasuring range (mm)4000Output functionPush-Pull/HTL
RI360P1-QR24M2-4096X2-H1181Contactless Encoder Incremental: 4096 ppr100002110Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M4-4096X2-H1181Contactless Encoder Incremental: 4096 ppr100002198Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
TTMS-103A-G1/8-LI6-H1140-L013 40/85°CTemperature detection Stainless steel transmitter with integrated probe100044776Electrical outputCurrent output (2-wire)Process connectionG 1/8″ male threadMeasuring range40...85 °C