TBEN-L5-4RFID-8DXP-LNXCompact RFID Module for Ethernet Linux for Implementation by System Integrators6814124Network protocolTCP/IPNumber of channels12Protection classIP65, IP67, IP69K
TBEN-S1-4DIP-4DOPCompact Multiprotocol I/O Module for Ethernet 4 Digital PNP Inputs and 4 Digital PNP Outputs 2 A6814021Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814010Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-LL-8DIP-8DOPCompact multiprotocol I/O module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100004251Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-8DIP-8DOP-01Compact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100000758Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S1-8DXPCompact Multiprotocol I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814023Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-LL-16DXPCompact multiprotocol I/O module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs100004252Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814012Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814088Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S1-4DXPCompact Multiprotocol I/O Module for Ethernet 4 Universal Digital Channels, Configurable as PNP Inputs or 2.0 A Outputs100006468Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-4RFID-8DXP-CDS-WVCompact Multiprotocol RFID Module for Ethernet CODESYS V3 - with WebVisu License100000960Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L4-16DXNCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as NPN Inputs or 2 A Outputs6814064Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output