Q90R-4040-6KDQRadar Sensor3815098Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
Q90R-4040-6KUQRadar Sensor3815695Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
Q90R-4040-6KIQRadar Sensor3815694Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RB-4030-LDQRadar Sensor3815568Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RB-4030-LUQRadar Sensor3816440Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000
K50RF-4030-LIQRadar Sensor3816436Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000
K50RPB-4030-LDQRadar Sensor3816164Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RPF-4030-LDQRadar Sensor3815569Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
K50RB-4030-LIQRadar Sensor3816439Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° x 30°Max. range (mm)5000
Q90R2-12040-6KDQRadar Sensor3816434Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)20000
MR15-Q80-IOLCJ-H1141Radar Sensor Scanner for Object and Position Detection100041054Electrical connectionConnectorOutput functionPNP/NPNBeam angle120°Max. range (mm)15000