LRS510-10-69-2UPN8-H1141/EURadar Sensor Level Control100048854Electrical connectionConnectorOutput functionPNP/NPNBeam angle6°Max. range (mm)10000
Q120RA-EU-AF2QRadar Sensor3025378Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° x 30°Max. range (mm)5000
Q120RA-EU-AF2WQRadar Sensor3096355Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
QT50R-EU-AF2QRadar Sensor3096352Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
T30R-4545-KIQRadar Sensor3808898Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)10000
T30R-1515-KUQPRadar Sensor3808902Electrical connectionCable with connectorOutput functionPNP/NPN, analog outputMax. range (mm)15000
T30R-1515-LKDQRadar Sensor3814006Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)25000
T30R-1515-KIQRadar Sensor3808895Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)15000
QT50R-EU-AFHQRadar Sensor3025370Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
LRS510-10-51-LI2UPN8-H1141Radar Sensor Level Control100012729Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle10°Max. range (mm)10000
T30R-1515-LKIQRadar Sensor3814004Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)25000