FCS-N3/4A4-NA-H1141Flow Monitoring Immersion Sensor without Integrated Processor6871304Process connection3/4″ NPT
FCST-A4P-LIX-H1141Freely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870255Process connectionM18 x 1.5 female threadOutput functionAnalog output
FCST-A4P-LILX-H1141Freely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870256Process connectionM18 x 1.5 female threadOutput functionAnalog output
FCS-N1/2A4P-AP8X-H1141/L120Flow Monitoring Immersion Sensor with Integrated Processor6871011Process connection1/2″ NPTOutput functionPNP
FCS-GL1/2A4-AP8X-H1141/D023Flow Monitoring Immersion Sensor with Integrated Processor6870213Process connectionG 1/2″ long versionOutput functionPNP
FS501-L-16-LI2UPN8-H1141Flow meter for liquids With integrated evaluation electronics and display100053067Communication protocolIO-LinkImmersion depth (mm)16.9Process connection1/2″ NPT male threadOutput functionPNP/NPN
FCST-A4P-AP8X-H1141Freely Rotatable FCST Flow Sensor Monitoring of Flow Speed6870250Process connectionM18 x 1.5 female threadOutput functionPNP
FCIC-G1/4A4P-PL-H1141/1.0Flow Monitoring Compact Inline Flow Sensors of the FCIC Series6870785Process connectionG 1/4″Output functionPulse
FCIC-G1/4A4P-LIL-H1141/1.0Flow Monitoring Compact Inline Flow Sensors of the FCIC Series6870783Process connectionG 1/4″Output functionAnalog output
FCST-A4-NA/D100 10MFlow Monitoring Functionality Corresponding to Flow Module100002579Process connectionM18 x 1.5 female thread
FCMI-15D12DYA4P-LIUP8X-H1141/S1352Flow rate measurement Inline sensor with integrated processing unit100002693Process connectionCompression fittings for pipes Ø 15 x 1.5 (EN10305-1)Output functionPNP/Analog output
FP100-300L-34-NA-H1141Flow Sensor Immersion Sensor without Integrated Processor100001048Immersion depth (mm)16.9