S15C-B21-KQConverter Discrete to IO-Link3811188Communication protocolIO-LinkInput typeBimodal (PNP/NPN)Output typeIO-Link
S15C-RTD-MQConverter Thermistor to Modbus3812241Communication protocolRS485, Modbus RTUInput typeRTDOutput typeModbus RTU (RS485)
S15C-CT600A-MQConverter Current Transformer to Modbus3814930Communication protocolRS485, Modbus RTUInput type0…600 AOutput typeModbus RTU (RS485)
R45C-PF-IQConverter PulsePro3815046Communication protocolBannerBus (Pro Editor compatible)Input type4…20 mAOutput type100…5000 Hz, frequency
S15C-B22-MQConverter Discrete to Modbus3812324Communication protocolRS485, Modbus RTUInput typeBimodal (PNP/NPN)Output typeModbus RTU (RS485)
S15C-DTMS-MQConverter Thermistor to Modbus3815081Communication protocolRS485, Modbus RTUInput typeRTDOutput typeModbus RTU (RS485)
S15C-TMS-MQConverter Thermistor to Modbus3810626Communication protocolRS485, Modbus RTUInput typeRTDOutput typeModbus RTU (RS485)
S15C-CT-MQConverter Current Transformer to Modbus3810627Communication protocolRS485, Modbus RTUInput type-Output typeModbus RTU (RS485)
S15C-CT150A-MQConverter Current Transformer to Modbus3814929Communication protocolRS485, Modbus RTUInput type0…150 AOutput typeModbus RTU (RS485)