- Function
- Flow rate measurement
- Electrical output
- 2 × switching output, IO-Link, Current output (3-wire), Voltage output (3-wire)
- Ambient temperature max. (°C)
- 80
- Ambient temperature min. (°C)
- -40
- Approvals
- CE, cULus
- Communication protocol
- IO-Link
- Electrical connection
- Connector
- Connector type
- M12 x 1
- Design
- With display (integrated probe)
- Dimensions
- 141,4 mm x 38 mm x 49 mm
- Display
- 4-digit 12-segment display, rotatable by 180°, red or green
- Housing material
- Stainless-steel/Plastic
- Housing quality
- 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
- Materials (contact with media)
- Stainless steel 1.4571 (AISI 316Ti), FKM O-ring
- Process connection
- M18 × 1.5 female thread
- Medium
- liquids
- Media temperature max. (°C)
- 80
- Media temperature min. (°C)
- 0
- Mounting conditions
- Immersion sensor
- Output function
- PNP/NPN
- Protection class
- IP66, IP67, IP69K
- Bar length (mm)
- 45
- Switching element function
- NO/NC programmable