TBEN-L4-16DXNCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as NPN Inputs or 2 A Outputs6814064Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-CLL-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100053975Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP68, IP69KSignal typeDigital input, Digital input/output, Digital output
TBDP-L2-16DOPFieldbus I/O module PROFIBUS-DP 16 Digital PNP Outputs 2 A6814003Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L4-16DIPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP Inputs6814009Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBIL-M1-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP6814102Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBIL-LL-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000884Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBIL-L4-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000883Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
FEN20-16DXP/CS30149Compact IP20 multiprotocol Ethernet I/O module 16 universal digital channelsU2-32280Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input/output, Digital output, Digital input
BL20-EL-16DO-0.5A-PBL20 Efficiency Line Module 16 Digital Outputs, PNP, 0.5 A100052129Connection technology signalCage clamp terminalProtection classIP20Signal typeDigital output
TBIL-L5-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000882Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-L5-16DOP-01Compact Multiprotocol I/O Module for Ethernet 16 Digital PNP Outputs100000759Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
BL20-E-4IOLBL20 Economy Module 4 IO-Link Master Channels, 16 Bytes of I/O Data6827385Connection technology signalCage clamp terminalProtection classIP20Signal typeIO-Link, Digital output, Digital input/output, Digital input